Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVDF/PVDF - Flowmeter Type M123
Bill of material
auf Anfrage
CNSORDERNO
Order number
auf Anfrage
TYP
Type
M123
MR
Measuring tube
PVDF
SCVIS
Floating body
PVDF
AN
Port
DN
Nominal size
MB
Measuring range
DB
Data sheet
Produktinformationen
LS
Length Ls
- mm
SD
Ø d
- mm
SDU
Ø du
35 mm
SS
Wall thickness s
- mm
SZ
Length z
175 mm
SDM
Ø dm
16 mm
L
Length L
165 mm
LM
Length Lm
201 mm
G
Thread
3/4 Inch
W
Weight
- kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices