Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVDF/FKM - Water jet pump P20
Bill of material
517002136
CNSORDERNO
order number
517002136
TYP
Type
Type P20
AN
Port
DN
Nominal size
GH
Housing
PVDF
DC
Seal
FKM
DB
Data sheet
product Information mm
G
Thread G
3/4 Inch
G1
Thread G1
3/4 Inch
SH
Width h
35 mm
L
Length L
110 mm
SDM
Ø dm
16 mm
SZ
Length z
120 mm
SLE
Length le
14 mm
SD
Ø d
- mm
LS
Length LS
- mm
SLS
Length Ls
- mm
SS
Wall thickness s
- mm
W
Weight W
0.17 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices