Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVDF/FKM - Pressure reducer Typ V82
Bill of material
auf Anfrage
CNSORDERNO
Order No.
auf Anfrage
TYPVIS
Type
Typ V82
GH
Housing
PVDF
MN
Membran
FKM
DN
Nominal size
AN
Connection
DB
Data sheet
Produktinformationen
SD
Ø d
- mm
DG
Ø DG
150 mm
SH
Height h
70 mm
L
Length L
- mm
H
Height H
250 mm
SDB
Ø db
102 mm
LF
Length Lf
270 mm
K
LKR Ø K
125 mm
NXSD2
n x Ø d2
4x18 mm
SB
Width b
18 mm
D
Ø D
165 mm
SDU
Ø du
- mm
SLS
Length ls
- mm
LS
Length Ls
- mm
SS
Wall thickness s
- mm
SDM
Ø dm
- mm
SLE
Length le
- mm
SZ
Length z
- mm
GEW
Weight
11.06 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices