Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVDF/FKM - Pressure reducer Typ V182
Bill of material
auf Anfrage
CNSORDERNO
Order No.
auf Anfrage
TYPVIS
Type
Typ V182
GH
Housing
PVDF
MN
Membran
FKM
DN
Nominal size
AN
Connection
DB
Data sheet
Produktinformationen
SD
Ø d
- mm
DG
Ø DG
70 mm
SH
Height h
35 mm
L
Length L
- mm
H
Height H
144.5 mm
SDB
Ø db
45 mm
LF
Length Lf
160 mm
K
LKR Ø K
65 mm
NXSD2
n x Ø d2
4x14 mm
SB
Width b
12 mm
D
Ø D
95 mm
SDU
Ø du
- mm
SLS
Length ls
- mm
LS
Length Ls
- mm
SS
Wall thickness s
- mm
SDM
Ø dm
- mm
SLE
Length le
- mm
SZ
Length z
- mm
GEW
Weight
1.29 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices