Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVDF/FKM - Angle seat strainer Type 28
Bill of material
528154020
CNSORDERNO
Order number
528154020
AN
Port
Flange
DN
Nominal size DN
mm
GH
Housing
PVDF/
DIC
Seal
FKM
SG
Inspection glass
Borosilicate glass
DB
Data sheet
Product Information
L
Length L
150 mm
D
Ø D
105 mm
NXD2
n x Ø d2
4xØ14 mm
L1
Length L1
36 mm
LK
ØLK
75 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices