Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVDF/FKM - Aerators Type V95
Bill of material
517000565
CNSORDERNO
order number
517000565
TYP
Type
Typ V95
GH
Housing
PVDF
DIC
Seal
FKM
AN
Port
Schweissstutzen
DN
Nominal size
DB
Data sheet
Produktinformationen
L
Length L
114 mm
D
Ø D
35 mm
SD
Ø d
16 mm
ST
Länge t
14 mm
W
Weight W
0.16 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices