Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVC-U/PTFE - Diaphragm valve Typ72
Bill of material
572133200
CNSORDERNO
Order number
572133200
AN
Port
Flansch
DN
Nominal size DN
mm
GH
Housing
PVC-U
MN
Membran
PTFE
DB
Data sheet
Produktinformationen
SD
Ø d
196 mm
K
LKR Ø K
295 mm
D
Ø D
340 mm
D1
Ø D1
430 mm
D2
Ø D2
410 mm
L
Length L
600 mm
H
Height H
627 mm
H1
Height H1
419 mm
ST
Width t
30 mm
HUB
Stroke
95 mm
NXD2
n x Ø d2
8x22 mm
W
Weight W
52.5 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices