Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVC-U/FKM - Ball valve type 21
Bill of material
521434010
CNSORDERNO
Order number
521434010
AN
Port
DN
Nominal size
mm
GH
Housing
PVC-U
DC
Seal
FKM
INFO
Info
Product Information
SD
Ø d
- mm
SDI
Ø di
13 mm
SDU
Ø du
46 mm
SDM
Ø dm
- mm
SDG
Ø dg
R 3/8' mm
K
LKR Ø K
- mm
D
Ø D
- mm
SS
Wall thickness s
- mm
LF
Length Lf
- mm
SLS
Length ls
- mm
SLE
Length le
- mm
SLG
Length lg
15 mm
LS
Length LS
- mm
LG
Length Lg
99 mm
SZ
Length z
- mm
SH1
Height h1
- mm
SH3
Height h3
43.5 mm
A
Length A
80 mm
SB2
Width b2
- mm
NXD2
n x Ø d2
- mm
W
Weight W
0.15 kg
D2
Ø D2
- mm
D3
Ø D3
- mm
D4
Ø D4
- mm
SE
Width e
- mm
K1
LKR Ø K1
- mm
H2
Height H2
- mm
H3
Height H3
- mm
H4
Height H4
- mm
H5
Height H5
- mm
S
Wrench size S
- mm
SD4
Ø d4
- mm
SE1
Length e1
- mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices