Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVC-U/FKM - Aerators and deaerators Type V91
Bill of material
517000506
CNSORDERNO
order number
517000506
TYP
Type
Typ V91
GH
Housing
PVC-U
DIC
Seal
FKM
AN
Port
Klebestutzen
DN
Nominal size
DB
Data sheet
Produktinformationen
L
Length L
114 mm
D
Ø D
35 mm
SD
Ø d
16 mm
ST
Länge t
14 mm
W
Weight W
0.09 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices