Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVC-U/EPDM - Zwischenbau-Rückschlagklappe Typ 34
Bill of material
534031032
CNSORDERNO
order number
534031032
A
Executions
DN
Nominal size DN
mm
GH
Body / disc
PVC-U
DC
Seal
EPDM
INFO
Data Sheet
Product Information
SD
Ø d
18 mm
SDO
Ø d O-Ring
59 mm
D
Ø D
85 mm
SH2
Height h2
26.00 mm
SDI
Ø d i min
39 mm
E
Length E
22 mm
L
Length L
15 mm
V
Displacement V
2.0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices