Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVC/PVDF - Flowmeter Type M335
Bill of material
517100200
CNSORDERNO
Order number
517100200
TYP
Type
M335
MR
Measuring tube
PVC
SCVIS
Floating body
PVDF
AN
Port
DN
Nominal size
MB
Measuring range
DB
Data sheet
Produktinformationen
G
Thread
1 1/2 Inch
SDU
Ø du
60 mm
L
Length L
335 mm
SD
Ø d
- mm
SS
Wall thickness s
- mm
LS
Length Ls
- mm
SDM
Ø dm
32 mm
SZ
Length z
341 mm
LM
Length Lm
385 mm
W
Weight
0.52 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices