Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVC/EPDM - Manual valve Typ 630
Bill of material
630,PVC/EPDM,DN015,DIN,lin
CNSORDERNO
630,PVC/EPDM,DN015,DIN,lin
DN
Nominal Width
VK
Valve body
PVC
DG
Seal
EPDM
FL
Flansch
KE
Characteristic
INFO
Info
D
Ø D
95 mm
SD
Ø d
18 mm
H
Height H
255.85 mm
L
Length L
85 mm
K
LKR Ø K
65 mm
NXD2
n x Ø d2
4xØ14 mm
ST
Width t
12 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices