Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVC/EPDM - Angle seat check valve type 35
Bill of material
535231015
IDNR
Ident number
CNSORDERNO
Ref. No.
535231015
AN
Port
GH
Housing
PVC/
DIC
Seal
EPDM
DN
Nominal size DN
mm
DB
Data sheet
Product Information
H
Height H
75 mm
L
Length L
124 mm
Z
Length z
150 mm
LSM
Lenght le
16.0 mm
K
LKR Ø K
0 mm
NXD2
n x Ø d2
- mm
LF
Länge LF
0 mm
D
Ø D
0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices