Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVC-C/EPDM - Membranventil Typ14
Bill of material
514141015
CNSORDERNO
order number
514141015
AN
Port
DN
Nennweite DN / mm
GH
Housing
PVC-C
MN
Membran
EPDM
DB
Data sheet
product Information
SD
Ø d
16 mm
K
LKR Ø K
65 mm
D
Ø D
95 mm
B1
Breite B1
54 mm
B2
Breite B2
66 mm
D1
Ø D1
- mm
D2
Ø D2
100 mm
L
Länge L
130 mm
H
Height H
104 mm
H1
Height H1
86 mm
H2
Height H2
19.5 mm
ST
Breite t
12 mm
S
Länge S
25 mm
S1
Ø S1
7 mm
S2
Tiefe S2
13 mm
HUB
Stroke
10 mm
NXD2
n x Ø d2
4x14 mm
SDU
Ø du
- mm
SDM
Ø dm
- mm
SLM
Länge lm
- mm
LG
Length Lg
- mm
SLG
Länge slg
- mm
SDG
Ø dg
- mm
SZ
Length z
- mm
SLS
Length ls
- mm
LS
Length LS
- mm
SLSV
Length lsv
- mm
LSV
Length LSV
- mm
SDR17
SDR17 Wandstärke s
- mm
SDR11
SDR11 Wandstärke s
- mm
W
Weight W
0.7 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices