Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PTFE/FKM - Globe control valves Typ 650 pneumatic
Bill of material
650,PTFE/FKM,DN015,DIN,pneu,FKzu,lin
CNSORDERNO
650,PTFE/FKM,DN015,DIN,pneu,FKzu,lin
VK
Valve body
PTFE
DG
Seal
FKM
DN
Nominal Width
FL
Flansch
WI
Effective direction
KE
Characteristic
INFO
Info
D1
Ø D1
220 mm
D
Ø D
142 mm
SD
Ø d
15 mm
H
Height H
466 mm
L
Length L
130 mm
K
LKR Ø K
65 mm
NXD2
n x Ø d2
4xM8 mm
ST
Width t
14 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices