Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PP/PTFE - Overflow valve Type V185
Bill of material
517000190
CNSORDERNO
order number
517000190
TYPVIS
Type
Type V185
GH
Housing
PP
MN
Membran
PTFE
AN
Port
DN
Nominal size
INFO
Data sheet
product Information
DG
Ø DG
83 mm
H
Height H
138.5 mm
SH
Height h
20 mm
SH2
Height h2
- mm
SDM
Ø dm
- mm
SLE
Length le
- mm
SZ
Length z
- mm
L
Length L
158 mm
SD
Ø d
20 mm
SDU
Ø du
- mm
SS
Wall thickness s
- mm
SLS
Length ls
- mm
LS
Length LS
- mm
SDB
Ø db
- mm
LF
Length Lf
- mm
D
Ø D
- mm
K
LKR Ø K
- mm
SB
Width b
- mm
NXSD2
n x Ø d2
- mm
GEW
Weight
0.4 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices