Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PP/FKM - Angle seat strainer type 37
Bill of material
537114065
CNSORDERNO
Ref. No.
537114065
AN
Port
Flange
GH
Housing
PP/
DIC
Seal
FKM
DN
Nominal size DN
mm
SS
Strainer
ETFE
DB
Data sheet
product Information
D
Ø D
185 mm
H
Height H
260 mm
L
Length L
400 mm
K
LKR Ø K
145.000 mm
NXD2
n x Ø d2
4 x 18 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices