Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PP/EPDM - Pressure Reducing Valve Type V782
Bill of material
517001356
CNSORDERNO
order number
517001356
TYP
Type
Typ V782
GH
Housing
PP
MN
Membran
EPDM
AN
Port
DN
Nominal size
INFO
Data sheet
Produktinformationen
DG
Ø DG
83 mm
H
Height H
137.5 mm
SH
Height h
46.9 mm
L
Length L
172 mm
SLS
Length ls
34.4 mm
SD
Ø d
20 mm
LF
Length Lf
- mm
SB
Width b
- mm
NXSD2
n x Ø d2
- mm
D
Ø D
- mm
K
LKR Ø K
- mm
SDB
Ø db
- mm
SZ
Length z
- mm
SLE
Length le
- mm
SDM
Ø dm
- mm
SDU
Ø du
- mm
SS
Wall thickness s
- mm
LS
Length LS
- mm
GEW
Weight
0.50 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices