Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PP/EPDM - Globe control valves Typ 640 electrical
Bill of material
640,PP/EPDM,DN015,DIN,pneu,230V,lin
CNSORDERNO
640,PP/EPDM,DN015,DIN,pneu,230V,lin
VK
Valve body
PP
DG
Seal
EPDM
DN
Nominal Width
FL
Flansch
SP
Voltage
KE
Characteristic
INFO
Info
D1
Ø D1
176.9 mm
D
Ø D
95 mm
SD
Ø d
18 mm
H
Height H
574.9 mm
L
Length L
85 mm
K
LKR Ø K
65 mm
NXD2
n x Ø d2
4xØ14 mm
ST
Width t
12 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices