Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PP/EPDM - Foot valve, Type 30
Bill of material
530311015
CNSORDERNO
order number
530311015
AN
Port
DN
Nennweite DN / mm
GH
Housing
PP
DC
Seal
EPDM
DB
Data sheet
Product Information
SDI
Ø di
18 mm
SDU
Ø du
48 mm
SDB
Ø db
- mm
D
Ø D
- mm
SB
width b
- mm
SH
width h
- mm
LF
Length Lf
- mm
K
LKR Ø K
- mm
NXSD2
n x Ø d2
- mm
W
Weight W
0,1 kg/Stück
SDM
Ø dm
20 mm
SLM
Length lm
16 mm
SZ
Length z
75 mm
SDG
Ø dg
- mm
LG
Length Lg
- mm
SLG
Length lg
- mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices