Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PP/EPDM - Flow-through fitting type 12
Bill of material
512032020
CNSORDERNO
Order number
512032020
AN
Port
Weld Spigot
DN
Nominal size DN
DN020 mm
GH
Housing
PP/
DC
Seal
EPDM
AF
Performance
L
Length L
287 mm
D
Ø D
90 mm
SD
Ø da
25 mm
H
Height H
256 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices