Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PP/EPDM - Angle seat strainer Type 36
Bill of material
536311015
CNSORDERNO
Order number
536311015
AN
Port
GH
Housing
PP/
DIC
Seal
EPDM
DN
Nominal size DN
mm
SS
Strainer
ETFE
DB
Data sheet
Product Information
L
Length L
130
H
Height H
75 mm
Z
Length z
136 mm
LSM
Lenght le
16 mm
K
LKR Ø K
- mm
NXD2
n x Ø d2
-
LF
Length LF
- mm
D
Ø D
- mm
SLS
Length ls
- mm
LS
Length Ls
- mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices