Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PP/EPDM - Angle seat check valve type 35
Bill of material
535311015
IDNR
Ident number
CNSORDERNO
Ref. No.
535311015
AN
Port
GH
Housing
PP
DIC
Seal
EPDM
DN
Nominal size DN
mm
DB
Data sheet
Product Information
H
Height H
75 mm
L
Length L
130 mm
Z
Length z
136 mm
LSM
Lenght le
16.0 mm
LS
Length Ls
0 mm
IS
Length Is
0 mm
K
LKR Ø K
0 mm
NXD2
n x Ø d2
0 mm
LF
Länge LF
0 mm
D
Ø D
0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices