Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PA/PVDF - Flowmeter Type M350
Bill of material
517100298
CNSORDERNO
Order number
517100298
TYP
Type
M350
MR
Measuring tube
PA
SCVIS
Floating body
PVDF
AN
Port
DN
Nominal size
MB
Measuring range
DB
Data sheet
Produktinformationen
G
Thread
1 1/2 Inch
SDU
Ø du
60 mm
L
Length L
350 mm
SD
Ø d
- mm
SS
Wall thickness s
- mm
LS
Length Ls
- mm
SDM
Ø dm
32 mm
SZ
Length z
356 mm
LM
Length Lm
400 mm
W
Weight
0.52 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices