Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
L-560 - Chamber Manifold
Bill of material
L056-200 W75 K50-2-DK42
TYP
Chamber Manifolds Type
L-560
SN
Chamber Number
L056-200 W75 K50-2-DK42
CNSORDERNO
Order number
L056-200 W75 K50-2-DK42
LODDEST
LOD Destination
LODLEVEL
LOD Level
A
Chamber cover
200 kg
WP
Execution
NOC
Number of circuits
D1
Heat pump outflow
d75
D2
Circuit connection
SP
Supply pipe
PVC-KH
RP
Return pipe
BE
Basic equipment
Vent ball valve
ACZ1
Connection pipe reinforced
D
Depth
470 mm
W
Width
350 mm
H
Height
540 mm
H1
Heat pump connection inlet pipe
220 mm
H2
Heat pump connection outlet pipe
80 mm
CTN
Customs tariff number
84798997
INFO
PDF Info
https://www.frank-gmbh.de/de-wAssets/docs/cadenas/Product-information-chamber-manifolds-Type-L-560.pdf
DESCSHORT
Short text
PE chamber manifold type L-560, 2 circuits
DESCLONG
Tender text
PE chamber manifold type L-560, 2 circuits for geothermal systems, white chamber body incl. manifold unit ready to use with all required shut-off and regulating valves; Height: ca. 500mm ; Length x width: 650mm x 360mm; Plastic manhole cover, load 200 kg; Tight to surface water with locking mechanism; Fully prefabricated at factory, horizontally arranged manifolds made of PE 100 with 2x ball valves for filling and ventilation 1”; Connection to heat pump: PE spigot d75 SDR 7,4 left and right; Circuit connections: PE spigot d50 SDR11, reinforced; Flow pipe: PVC ball valve; Return pipe: Flow meter 5-42 l/min; Manifold unit including test certificate SN: L056-200 W75 K50-2-DK42. In case of high ground water table and of higher statical load a special lay out design is required. Please find our installation instructions on our web site www.frank-gmbh.de.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices