Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
L-540 - Chamber Manifold
Bill of material
L054-A4 W63 K40-2-DK42
TYP
Chamber Manifolds Type
L-540
SN
Chamber Number
L054-A4 W63 K40-2-DK42
CNSORDERNO
Order number
L054-A4 W63 K40-2-DK42
LODDEST
LOD Destination
LODLEVEL
LOD Level
A
Chamber cover
WP
Execution
TS
Telescopic section (standard height)
650 mm
NOC
Number of circuits
D1
Heat pump outflow
d63
D2
Circuit connection
SP
Supply pipe
PVC-KH
RP
Return pipe
BE
Basic equipment
Vent ball valve
ACZ1
Connection pipe reinforced
D
Depth
480 mm
W
Width
500 mm
H
Height
650 mm
H1
Heat pump connection inlet pipe
200 mm
H2
Heat pump connection outlet pipe
80 mm
CTN
Customs tariff number
84798997
INFO
PDF Info
https://www.frank-gmbh.de/de-wAssets/docs/cadenas/Product-information-chamber-manifolds-Type-L-540.pdf
DESCSHORT
Short text
PE chamber manifold type L-540, 2 circuits.
DESCLONG
Tender text
PE chamber manifold type L-540, 2 circuits for geothermal systems, white chamber body incl. manifold unit ready to use with all required shut-off and regulating valves; Height: ca. 680mm; Length x width: 500mm x 480mm; Plastic manhole cover DN 400, class A 15 as ; per DIN EN 124 / DIN 1229, test load 1,500kg; Tight to surface water with locking mechanism; Fully prefabricated at factory, horizontally arranged; manifolds made of PE 100 with 2x ball valves for filling and ventilation 1”; Connection to heat pump: PE spigot d63 SDR7.4 left and right; Circuit connections: PE spigot d40 SDR9; Flow pipe: PVC ball valve; Return pipe: Flow meter 5-42 l/min; Manifold unit including test certificate SN: L054-A4 W63 K40-2-DK42. In case of high ground water table and of higher statical load a special lay out design is required. Please find our installation instructions on our web site www.frank-gmbh.de.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices