Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
HI-PVC/SBR/EPDM - Keilschieber Typ C
Bill of material
513931040
CNSORDERNO
order number
513931040
DIC
Seal
SBR/EPDM
AN
Port
Flange
DN
Nominal size DN / mm
GH
Housing
HI-PVC/
TYP
soft sealing
Type C
INFO
Info
product Information
SD
Ø d/mm
40
K
LKR Ø K/mm
110
D
Ø D/mm
150
D1
Ø D1 / mm
120
L
Length L / mm
165
H
Height H / mm
239
H1
Height H1 / mm
107
A
Ø A /mm
120
ST
Width t / mm
22
NXH
n x h / mm
4x18
N1XM
n1 x M / mm
-
W
Weight W / kg
3.4
V1
8.000
V2
40.000
V3
32.000
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices