Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
HI-PVC/PTFE/PFA - Rückschlagklappe Typ 33
Bill of material
533134015
CNSORDERNO
order number
533134015
A
Port
Flange
DN
Nominal width DN / mm
GH
Housing
HI-PVC
DC
Seal
PTFE/PFA
INFO
Data Sheet
Product Information
SDI
Ø di
20 mm
K
LKR Ø K
65 mm
D
Ø D
95 mm
SB2
Width b2
15 mm
L
Length L
140 mm
NXD2
n x Ø d2
4 x 14 mm
SDD
Ø dD
86 mm
SH
height h
90 mm
W
mass
0.9 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices